IGBT, 600V, 15A, Short Circuit Rated

Last Shipments

Overview

Using advanced NPT IGBT technology, ON Semiconductor’s the NPT IGBTs offer the optimum performance for low-power inverter-driven applications where low-losses and short-circuit ruggedness features are essential, such as : sewing machine, CNC, motor control and home appliances.

  • Motion Control - Home Appliance

  • Short circuit rated 10µs
  • High current capability
  • High input impedance
  • Fast switching
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FGPF15N60UNDF
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGPF15N60UNDF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

-

600

15

2.2

1.6

0.067

0.37

142

-

43

-

-

42

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.