IGBT, 600V, 20A, Field Stop

Obsolete

Overview

Using novel field stop IGBT technology, ON Semiconductor’s field stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.

  • Uninterruptible Power Supply

  • High current capability
  • Low saturation voltage: VCE(sat) =1.8V @ IC = 20A
  • High input impedance
  • Fast switching: EOFF =13uJ/A
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FGP20N60UFD
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGP20N60UFDTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

-

600

20

1.8

1.9

0.26

0.38

57

-

63

-

-

165

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.