1000V, 60A, NPT Trench IGBT

Last Shipments

Overview

Using onsemi's proprietary trench design and advanced NPT technology, the 1000V NPT IGBT offers superior conduction and switching performances, high avalanche ruggedness and easy parallel operation. This device offers the optimum performance for hard switching application such as UPS, welder applications.

  • Uninterruptible Power Supply
  • Other Industrial

  • High Speed Switching
  • Low Saturation Voltage : VCE(sat) = 2.5 V @ IC = 60A
  • High Input Impedance
  • Built-in Fast Recovery Diode

Tools and Resources

Product services, tools and other useful resources related to FGL60N100BNTD

Buy/Parametrics Table
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGL60N100BNTD

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

N

-

1000

42

2.5

-

-

-

-

-

-

-

-

-

Yes

Price N/A

More Details

FGL60N100BNTDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

N

-

1000

42

2.5

-

-

-

-

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.