IGBT, 1200V, NPT

Last Shipments

Overview

Employing NPT technology, ON Semiconductor's AN series of IGBT provides low conduction and switching losses. The AN series offers an solution for application such as induction heating (IH), motor control, general purpose inverters and uninterruptible power supplies (UPS).

  • Other Industrial

  • High speed switching
  • Low saturation voltage : VCE(sat) = 2.6 V @ IC = 40A
  • High input impedance
  • Co-PAK, IGBT with FRD : trr = 75ns(typ.)

Tools and Resources

Product services, tools and other useful resources related to FGL40N120AND
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGL40N120ANDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

N

-

1200

40

2.6

3.2

1.1

2.3

75

8

220

10

-

500

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.