IGBT, 360V, 27A, 1.32V, 320mJ, TO-262
EcoSPARK® I, N-Channel Ignition

Obsolete

Overview

  • Body Electronics

  • Industry Standard D2-Pak package
  • SCIS Energy = 320mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FGI3236_F085
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGI3236-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

I2PAK-3 / D2PAK-3 STRAIGHT LEAD

NA

0

TUBE

400

N

-

360

-

-

-

-

-

1700

-

20

-

-

187

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.