Silicon Carbide (SiC) Schottky Diode - EliteSiC, 10A, 1200V, D1, TO-247-2L

Favorite

Overview

EliteSiC Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability compared to Silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size & cost.

  • Automotive HEV-EV Onboard Chargers
  • Automotive HEV-EV DC-DC Converters
  • Automotive HEV-EV Onboard Chargers
  • Max Junction Temperature 175 °C
  • AEC-Q101 qualified and PPAP Capable
  • No Reverse Recovery / No Forward Recovery
  • High Surge Current Capacity
  • Ease of Paralleling
  • Positive Temperature Coefficient
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
Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

FFSH10120A-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

Y

D1

Single

1200

10

1.75

90

200

$3.8731

More Details

Show More

1-25 of 25

Products per page

Jump to :