30A, 200V, Ultrafast Diode

Favorite

Overview

The FFPF30UP20S is a ultrafast diode with low forward voltage drop. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial application.

  • CRT/RPTV
  • Ultrafast recovery Trr = 50ns (@IF= 30A)
  • Max Forward Voltage, VF = 1.15V (@ TC = 25°C)
  • Reverse Voltage, VRRM = 200V
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFPF30UP20STU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220 FP / TO-220F-2FS

NA

0

TUBE

1000

N

Single

30

50

200

1.15

300

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :