20A, 600V, Ultrafast Dual Diode

Favorite

Overview

The FFPF20UP60DN is a ultrafast dual diode with low forward voltage drop. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial application.

  • PDP TV
  • Ultrafast recovery Trr = 70ns (@IF= 10A)
  • Max Forward Voltage, VF = 2.2V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFPF20UP60DNTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

Dual Common Cathode

10

70

600

2.2

50

0.1

Price N/A

More Details

FFPF20UP60DNTU-G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

N

-

10

-

-

2.2

50

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :