20A, 600V, Ultrafast II Dual Diode

Obsolete

Overview

The FFPF20UA60DN is an ultrafast II dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applications as welder and UPS application.

  • LCD TV
  • Ultrafast recovery Trr = 120ns (@IF= 10A)
  • Max Forward Voltage, VF = 2.3V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FFPF20UA60DN
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
Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

FFPF20UA60DN

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

No

Dual Common Cathode

10

120

600

2.3

50

0.1

Price N/A