15A, 600V, STEALTH™ II Diode

Favorite

Overview

The FFP15S60S is a STEALTH™ II diode with soft recovery characteristics. It is silicon nitride passivated ion-implanted epitaxial planar construction. This device is intended for use as freewheeling of boost diode in switching power supplies and other power swithching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.

  • AC-DC Merchant Power Supply - Desktop PC
  • Stealth recovery Trr = 35ns (@IF= 15A)
  • Max Forward Voltage, VF = 2.6V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Improved dv/dt capability
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFP15S60STU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

1000

N

Single

15

35

600

2.6

150

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :