8A, 600V STEALTH™ II Diode

Favorite

Overview

The FFP08S60S is a STEALTH™ II diode with soft recovery characteristics. It is silicon nitride passivated ion-implanted epitaxial planar construction. This device is intended for use as freewheeling of boost diode in switching power supplies and other power swithching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.

  • AC-DC Merchant Power Supply - Desktop PC
  • Stealth recovery Trr = 30ns (@IF= 8A)
  • Max Forward Voltage, VF = 2.6V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFP08S60STU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

1000

N

Single

8

30

600

2.6

80

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :