8A, 600V, DEUXPEED® Diode

Favorite

Overview

The DEUXPEED® is a high-performance diode composed of two 300V dice in series and silicon nitride passivated ion-implanted epitaxial planar construction. This device is intended for use as boost diode in continuous mode power factor correctors and hard switching conditions and internal ceramic insulated package allows flexible heatsinking on common or separate heatsink.

  • AC-DC Merchant Power Supply - Desktop PC
  • Duexpeed recovery, Trr = 25ns (@IF= 8A)
  • Max Forward Voltage, VF = 3.6V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFP08D60L2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

1000

N

Single

8

25

600

3.6

80

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :