PNP Multi-Chip General Purpose Amplifier

Obsolete

Overview

This device is designed for general purpose amplifier and switching applications at collector currents of 10 µA to 100 mA. Sourced from Process 66.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to FFB3906
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FFB3906

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

30

300

200

0.3