PNP Multi-Chip General Purpose Amplifier

Favorite

Overview

This device is designed for use as a general purpose amplifier and switch requiring collector currents to 500 mA. Sourced from Process 63.

  • This product is general usage and suitable for many different applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

FFB2907A

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

50

300

250

0.3

$0.098

More Details

Show More

1-25 of 25

Products per page

Jump to :