20A, 300V, Ultrafast Dual Diode

Favorite

Overview

The FFB20UP30DN is an ultrafast dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.

  • Other Industrial
  • Ultrafast recovery, Trr = 45ns (@IF= 10A)
  • Max Forward Voltage, VF = 1.3V (@ TC = 25°C)
  • Reverse Voltage : VRRM = 300V
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFB20UP30DNTM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

Dual Common Cathode

10

45

300

1.3

180

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :