200V, 10A, 1.15V, D2PAK
Ultrafast Dual Rectifier

Overview

The FFB20UP20DN_F085 is an ultrafast rectifier. It hasa low forward voltage drop and is a silicon nitride passivatedion-implanted epitaxial planar construction. This device is intended for use as a freewheeling/clampingrectifier in a variety of switching power supplies and otherpower switching applications. Its low stored charge andhyperfast recovery minimize ringing and electrical noise inmany power switching circuits, thus reducing power loss inthe switching transistors.Absolute Maximum Ratings TC = 25°C unless otherwise notedThermal Characteristics TC = 25°C unless otherwise notedPackage Marking

  • Power Train
  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • High Reverse Voltage : VRRM = 200V
  • Avalanche Energy Rated
  • Planar Construction

Tools and Resources

Product services, tools and other useful resources related to FFB20U20DN_F085
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

FFB20UP20DN-F085

Loading...

Active

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

Ultrafast

10

25

200

1.15

100

0.01

10.16 x 15.24 x 4.45

$0.9069