10A, 200V, Ultrafast Diode

Obsolete

Overview

The FFB10UP20S is an ultrafast diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applications as welder application.

  • CRT/RPTV
  • Other Industrial
  • Ultrafast with Soft Recovery : <45ns
  • High Reverse Voltage : VRRM = 200V
  • Avalanche Energy Rated
  • Planar Construction
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FFB10UP20S
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

FFB10UP20STM

Loading...

Obsolete

View__CAD

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

No

Single Common Anode

10

45

200

1.15

100

100