60A, 200V, Ultrafast Dual Diode

Favorite

Overview

The FFA60UP20DN is an ultrafast diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Ultrafast recovery, Trr = 32ns (@ IF = 30A)
  • Max. Forward Voltage, VF = 1.15V (@ TC = 25°C)
  • Reverse Voltage: VRRM = 200V
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFA60UP20DNTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

Dual Common Cathode

30

40

200

1.15

300

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :