60A, 600V, Ultrafast II Dual Diode

Favorite

Overview

The FFA60UA60DN is an ultrafast dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.

  • Other Industrial
  • Ultrafast recovery, Trr = 90ns (@ IF = 30A)
  • Max. Forward Voltage, VF = 2.2V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FFA60UA60DN

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

Dual Common Cathode

30

90

600

2.2

180

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :