Ultrafast Rectifier

Favorite

Overview

10A, 200V Surface Mount Ultrafast Rectifier

  • Very Low Profile : Typical Height of 1.1mm
  • Ultrafast Recovery Time
  • Low Forward Voltage Drop
  • Low Thermal Resistance
  • Very Stable Operation at Industrial Temperature, 150c
  • RoHS CompliantGreen Mold Compound as per IEC61249
  • StandardLead Free in compliance with EU RoHS 2011/65/EU Directive
  • Industrial Device Qualified per AEC-Q101 Standards* See authorized use policy
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

FES10D

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3

1

260

REEL

5000

N

Ultrafast

10

30

200

0.95

150

5

$0.5403

More Details

Show More

1-25 of 25

Products per page

Jump to :