P-Channel 1.5 V Specified PowerTrench® Thin WL-CSP MOSFET -20V, -2.6A, 140mΩ

Last Shipments

Overview

Designed on an advanced 1.5 V PowerTrench® process with state of the art "fine pitch" Thin WLCSP packaging process, the FDZ661PZ minimizes both PCB space and rDS(on). This advanced WLCSP MOSFET embodies a breakthrough in packaging technology which enables the device to combine excellent thermal transfer characteristics, ultra-low profile (0.4 mm) and small (0.8x0.8 mm2) packaging, low gate charge, and low rDS(on).

  • Mobile Handsets
  • Battery Management
  • Load Switch
  • Battery Protection

  • Max rDS(on) = 140 mΩ at VGS = -4.5 V, ID = -2 A
  • Max rDS(on) = 182 mΩ at VGS = -2.5 V, ID = -1.5 A
  • Max rDS(on) = 231 mΩ at VGS = -1.8 V, ID = -1 A
  • Max rDS(on) = 315 mΩ at VGS = -1.5 V, ID = -1 A
  • Occupies only 0.64 mm2 of PCB area. Less than 16% of the area of 2 x 2 BGA
  • Ultra-thin package: less than 0.4 mm height when mounted to PCB
  • HBM ESD protection level > 2 kV (Note 3)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDZ661PZ

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDZ661PZ

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

5000

N

P-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

-1.2

-2.6

1.3

182

140

12

6.3

416

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.