P-Channel 1.5V Specified PowerTrench® Thin WL-CSP MOSFET -20V, -3.8A, 64mΩ

Favorite

Overview

Designed on an advanced 1.5 V PowerTrench® process with state of the art "fine pitch" WLCSP packaging process, the FDZ197PZ minimizes both PCB space and rDS(on). This advanced WLCSP MOSFET embodies a breakthrough in packaging technology which enables the device to combine excellent thermal transfer characteristics, ultra-low profile packaging, low gate charge, and low rDS(on).

  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection
  • Max rDS(on) = 64 mΩ at VGS = -4.5 V, ID = -2.0 A
  • Max rDS(on) = 71 mmΩ at VGS = -2.5 V, ID= -2.0 A
  • Max rDS(on) = 79 mmΩ at VGS = -1.8 V, ID = -1.0 A
  • Max rDS(on) = 95 mmΩ at VGS = -1.5 V, ID = -1.0 A
  • Occupies only 1.5 mm2 of PCB area. Less than 50% of thearea of 2 x 2 BGA
  • Ultra-thin package: less than 0.65 mm height when mountedto PCB
  • HBM ESD protection level > 4.4 kV (Note 3)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDZ197PZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

5000

N

-20

64

P-Channel

Single

8

-1

-3.8

1.9

71

64

11

18

1180

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :