Complementary N & P-Channel PowerTrench® MOSFET 20V

Favorite

Overview

This Complementary N & P-Channel MOSFET has been designed using an advanced PowerTrench® process to optimize the RDS(ON) at VGS=2.5V and specify the RDS(ON) at VGS = 1.8V.

  • This product is general usage and suitable for many different applications.
  • Level Shifting
  • Power Supply Converter Circuits
  • Load/Power Switching Cell Phones, Pagers
  • Q1 N-Channel
    Max. RDS(on) = 0.7 Ω at VGS = 4.5 V, ID = 600 mA
    Max. RDS(on) = 0.85 Ω at VGS = 2.5 V, ID = 500 mA
    Max. RDS(on) = 1.25 Ω at VGS = 1.8 V, ID = 150 mA
  • Q2 P-Channel
    Max. RDS(on) = 1.2 Ω at VGS = -4.5 V, ID = -350 mA
    Max. RDS(on) = 1.6 Ω at VGS = -2.5 V, ID = -300 mA
    Max. RDS(on) = 2.7 Ω at VGS = -1.8 V, ID = -150 mA
  • ESD Protection Diode (note 3)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDY4000CZ

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

3000

N

±20

-

Complementary

Dual

8

±1.5

N: 0.6, P: -0.35

0.625

N: 850, P: 1600

N: 7000, P: 1200

1

1

100

$0.1417

More Details

Show More

1-25 of 25

Products per page

Jump to :