N-Channel 2.5V Specified PowerTrench® MOSFET 20V, 0.6A, 0.3Ω

Favorite

Overview

This Single N-Channel MOSFET has been designed using an advanced Power Trench process to optimize the RDS(ON) @ VGS = 2.5V.

  • This product is general usage and suitable for many different applications.
  • Li-Ion Battery Pack
  • 600 mA, 20 V
  • RDS(ON) = 300 mΩ @ VGS = 4.5 V
  • RDS(ON) = 500 mΩ @ VGS = 2.5 V
  • ESD Protection Diode (note 3)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDY302NZ

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-523FL

1

260

REEL

3000

N

20

-

N-Channel

Single

12

1.5

0.6

0.625

500

300

1

0.8

60

$0.08

More Details

Show More

1-25 of 25

Products per page

Jump to :