Dual P-Channel Specified PowerTrench® MOSFET -20V, -0.35A, 1.2Ω

Favorite

Overview

This Dual P-Channel MOSFET has been designed using an advanced Power Trench process to optimize the RDS(ON) @ VGS = - 2.5V.

  • This product is general usage and suitable for many different applications.
  • Li-Ion Battery Pack
  • -350 mA, -20 V
  • RDS(ON) = 1.2 Ω @ VGS = - 4.5 V
  • RDS(ON) = 1.6 Ω @ VGS = - 2.5 V
  • ESD protection diode (note 3)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDY2000PZ

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

3000

N

-20

-

P-Channel

Dual

8

-1.5

-0.35

0.625

Q1=Q2=1600

Q1=Q2=1200

1

1

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :