P-Channel (- 2.5V) Specified PowerTrench® MOSFET -20V, -0.35A, 1.2Ω

Last Shipments

Overview

This Single P-Channel MOSFET has been designed using an advanced Power Trench process to optimize the RDS(ON) @ VGS = -2.5v.

  • This product is general usage and suitable for many different applications.
  • Li-Ion Battery Pack

  • -350 mA, -20 V
  • RDS(ON) = 1.2 W @ VGS = – 4.5 V
  • RDS(ON) = 1.6 W @ VGS = – 2.5 V
  • ESD protection diode (note 3)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDY100PZ

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDY100PZ

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-523FL

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

Single

0

-20

-

8

-1.5

-0.35

0.625

1600

1200

2.2

1

100

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.