Dual P-Channel PowerTrench® MOSFET - 40 V, - 20 A, 12.5 mΩ

Favorite

Overview

Dual P-Channel PowerTrench® MOSFET - 40 V, - 20 A, 12.5 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electronic Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures and VRMs
  • Primary Switch for 12V Systems
  • Automotive
  • UIS Capability
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • Wettable Flanks for Enhanced Optical Inspection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • AEC−Q101 Qualified and PPAP Capable
  • Small Footprint (5x6 mm) for Compact Design
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDWS9520L-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

-40

12.5

P-Channel

Dual

±16

-3

-60.8

75

-

19.5

13

33

2370

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :