N-Channel PowerTrench® MOSFET 80V, 50A, 13.4mΩ

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Switching Power Supplies
  • Power switches (High side driver, Low side driver, H-Bridges, etc)
  • 48 V Systems
  • Motor Control
  • DC/DC Converter
  • Load Switch
  • Small Footprint (5x6mm)
  • Low RDS(on)
  • Low QG(tot) and Capacitance
  • AEC Q101 Qualified and PPAP Capable
  • Wettable Flank Option
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDWS86380-F085

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

80

13.4

N-Channel

Single

±20

4

50

75

~NA~

~NA~

~NA~

20

1440

$0.3786

More Details

Show More

1-25 of 25

Products per page

Jump to :