N-Channel Digital FET 25V, 0.68A, 0.45Ω

Overview

These N-Channel enhancement mode field effect transistors are produced using a proprietary, high cell density, DMOS technology. This very high density process is tailored to minimize on-state resistance at low gate drive conditions. This device is designed especially for application in battery circuits using either one lithium or three cadmium or NMH cells. It can be used as an inverter or for high-efficiency miniature discrete DC/DC conversion in compact portable electronic devices like cellular phones and pagers. This device has excellent on-state resistance even at gate drive voltages as low as 2.5 volts.

  • This product is general usage and suitable for many different applications.

  • 25 V, 0.68 A continuous, 2 A Peak
  • RDS(ON) = 0.45 Ω @ VGS= 4.5 V
  • RDS(ON) = 0.6 Ω @ VGS= 2.7 V
  • Very low level gate drive requirements allowing direct operation in 3V circuits. VGS(th) < 1.0V
  • Gate-Source Zener for ESD ruggedness. >6kV Human Body Model
  • Compact industry standard SOT-23 surface mount package
  • Alternative to TN0200T and TN0201T

Tools and Resources

Product services, tools and other useful resources related to FDV303N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDV303N

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

25

-

8

1

0.68

0.35

600

450

2.3

-

50

0.45

-

28

9

$0.0493

More Details

FDV303N-F169

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23-3/5

Small Signal

Logic

0

Single

0

25

-

8

8

0.68

0.35

600

450

2.3

-

50

0.45

-

28

9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.