N-Channel Digital FET 25V, 0.22A, 4Ω

Favorite

Overview

This N-Channel logic level enhancement mode field effect transistor is produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. This device has been designed especially for low voltage applications as a replacement for digital transistors. Since bias resistors are not required, this one N-channel FET can replace several different digital transistors, with different bias resistor values.

  • This product is general usage and suitable for many different applications.
  • • 25 V, 0.22 A continuous, 0.5 A Peak.
  • RDS(ON) = 5 Ω @ VGS= 2.7 V
  • RDS(ON) = 4 Ω @ VGS= 4.5 V
  • Very low level gate drive requirements allowing direct operation in 3V circuits. VGS(th) < 1.06
  • Gate-Source Zener for ESD ruggedness.
    >6kV Human Body Model
  • Replace multiple NPN digital transistors with one DMOSFET
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDV301N

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

25

-

N-Channel

Single

8

1.06

0.22

0.35

5000

4000

1.64

0.49

9.5

$0.0328

More Details

FDV301N-F169

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

25

-

N-Channel

Single

8

1.06

0.22

0.35

5000

-

-

-

9.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :