P-Channel PowerTrench® MOSFET -20V, -1.15A, 108mΩ

Favorite

Overview

This P-Channel MOSFET is produced using an advanced PowerTrench® process that has been optimized for the on-state resistance and yet maintain superior switching performance.

  • Active Clamp Switch
  • Load Switch
  • Max rDS(on) = 108 mΩ at VGS = -4.5 V, ID = -1.15 A
  • Max rDS(on) = 121 mΩ at VGS = -2.5 V, ID = -0.7 A
  • Very low rDS(on) Mid Voltage P-channel Silicon Technology Optimised for Low Qg
  • This product is optimised for fast switching applications as well as load switch applications
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDV045P20L

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

-1.5

-1.15

1.6

121

108

0.22

4.4

812

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :