Power MOSFET, N-Channel, UniFETTM II, 600 V, 5.5 A, 1.25 Ω, IPAK

Favorite

Overview

UniFETTM II MOSFET is a high voltage MOSFET family based on advanced planar stripe and DMOS technology. This advanced MOSFET family has the smallest on-state resistance among the planar MOSFET, and also provides superior switching performance and higher avalanche energy strength. In addition, internal gate-source ESD diode allows UniFET II MOSFET to withstand over 2kV HBM surge stress. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • Lighting
  • Uninterruptible Power Supplies
  • RDS(on) = 1.05Ω ( Typ.)@ VGS = 10V, ID = 2.75A
  • Low Gate Charge ( Typ. 13nC)
  • Low Crss ( Typ. 7pF)
  • 100% Avalanche Tested
  • Improved dv/dt Capability
  • ESD Improved Capability
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDU7N60NZTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

600

1250

N-Channel

Single

±30

5

5.5

90

-

-

0.49

13

550

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :