Power MOSFET, N-Channel, UniFETTM, 500 V, 6 A, 900 mΩ, IPAK

Favorite

Overview

UniFET™ MOSFET is ON Semiconductor’s high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalancheenergy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • LCD / LED / PDP TV
  • Lighting
  • Uninterruptible Power Supplies
  • AC-DC Power Supplies
  • RDS(on) = 900 mΩ (Max.) @ VGS = 10 V, ID = 3 A
  • Low Gate Charge (Typ. 12.8 nC)
  • Low Crss (Typ. 9 pF)
  • 100% Avalanche Tested
  • Improved dv/dt Capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDU6N50TU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

500

900

N-Channel

Single

±30

5

6

89

-

-

-

12.8

720

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :