Power MOSFET, N-Channel, UniFETTM II, 500 V, 3 A, 2.5 Ω, IPAK

Obsolete

Overview

UniFET II MOSFET is onsemi’s high voltageMOSFET family based on advanced planar stripe and DMOStechnology. This advanced MOSFET family has the smallest on−stateresistance among the planar MOSFET, and also provides superiorswitching performance and higher avalanche energy strength. Inaddition, internal gate−source ESD diode allows UniFET II MOSFETto withstand over 2 kV HBM surge stress. This device family issuitable for switching power converter applications such as powerfactor correction (PFC), flat panel display (FPD) TV power, ATX andelectronic lamp ballasts.

  • LCD / LED TV
  • Lighting
  • Charger / Adapter

  • RDS(on) = 2.1 Ω (Typ.) @ VGS = 10 V, ID = 1.25 A
  • Low Gate Charge (Typ. 6.2 nC)
  • Low Crss (Typ. 2.5 pF)
  • 100% Avalanche Tested
  • Improved dv/dt Capability
  • ESD Improved Capability
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDU3N50NZTU

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDU3N50NZTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

N-Channel

PowerTrench® T1

DPAK-3

High Voltage

Standard

0

Single

0

500

2500

25

5

2.5

40

-

-

-

6.2

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.