N-Channel PowerTrench® MOSFET 100V, 6.6A, 28mΩ

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and switching loss. G-S zener has been added to enhance ESD voltage level.

  • This product is general usage and suitable for many different applications.
  • DC-DC Conversion
  • Inverter
  • Synchronous Rectifier

  • Max rDS(on) = 28 mΩ at VGS = 10 V, ID = 6.6 A
  • Max rDS(on) = 38 mΩ at VGS = 4.5 V, ID = 5.5 A
  • HBM ESD protection level > 6 kV typical (Note 4)
  • Very low Qg and Qgd compared to competing trench technologies
  • Fast switching speed
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDT86102LZ

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDT86102LZ

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

N-Channel

PowerTrench® T1

SC-4

Small Signal

Logic

0

Single

0

100

28

±20

3

6.6

2.2

-

38

-

8.3

1118

2.2

36

181

7.5

$0.2928

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.