100V N-Channel PowerTrench® MOSFET 3.7A, 120mΩ

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. These MOSFETs feature faster switching and lower gate charge than other MOSFETs with comparable RDS(ON) specifications. The result is a MOSFET that is easy and safer to drive (even at very high frequencies), and DC/DC power supply designs with higher overall efficiency.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Motor Drives

  • 3.7 A, 100 V
  • RDS(on) = 120 mΩ@ VGS = 10 V
  • RDS(on) = 130 mΩ @ VGS = 6 V
  • Fast switching speed
  • Low gate charge (14nC typical)
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability in awidely used surface mount package

Tools and Resources

Product services, tools and other useful resources related to FDT3612

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDT3612

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

Y

N-Channel

PowerTrench® T1

SC-4

Small Signal

Standard

0

Single

0

100

120

±20

4

3.7

3

-

-

-

14

632

3.8

-

40

20

$0.2443

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.