Dual P-Channel PowerTrench® MOSFET -60V, -2.9A, 105mΩ

Favorite

Overview

These P-channel logic level specified MOSFETs are produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and yet maintain low gate charge for superior switching performance
These devices are well suited for portable electronics applications: load switching and power management, battery charging and protection circuits.

  • Infotainment
  • Portable Navigation
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Load Switch
  • Power Management
  • Max rDS(on) = 105 mΩ at VGS = -10 V, ID = -2.9 A
  • Max rDS(on) = 135 mΩ at VGS = -4.5 V, ID = -2.5 A
  • Qualified to AEC Q101
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS9958-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-60

Q1=Q2=105

P-Channel

Dual

±20

-3

-2.9

2

-

Q1=Q2=135

-

16

765

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :