N-Channel PowerTrench® MOSFET, 60V, 3.5A, 100mΩ

Overview

These N Channel Logic Level MOSFET have been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. The MOSFET feature faster switching and lower gate charge than other MOSFET with comparable RDS(on) specifications. The result is a MOSFET that is easy and safer to drive (even at very high frequencies), and DC/DC power supply designs with higher overall efficiency.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters

  • 3.5 A, 60 V
  • RDS(ON) = 0.100Ω @ VGS = 10 V
  • RDS(ON) = 0.200Ω @ VGS = 4.5 V
  • Optimized for use in switching DC/DC converterswith PWM controllers
  • Very fast switching
  • Low gate charge

Tools and Resources

Product services, tools and other useful resources related to FDS9945

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS9945

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

60

Q1=Q2=100

±20

3

3.5

2

-

Q1=Q2=200

-

8

420

2.5

-

48

20

$0.2297

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.