Dual N-Channel 2.5V Specified PowerTrench® MOSFET 20V, 6.5A, 30mΩ

Favorite

Overview

These N-Channel 2.5V specified MOSFETs use an advanced PowerTrench process. It has been optimized for power management applications with a wide range of gate drive voltage (2.5V – 10V).

  • This product is general usage and suitable for many different applications.
  • Battery Protection
  • Load Switch
  • Power Management
  • 6.5 A, 20 V
  • RDS(ON) = 30 mΩ @ VGS = 4.5 V
  • RDS(ON) = 43 mΩ @ VGS = 2.5 V
  • Optimized for use in battery protection circuits
  • ±10 VGSS allows for wide operating voltage range
  • Low gate charge
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS9926A

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

20

-

N-Channel

Dual

10

1.5

6.5

2

Q1=Q2=43

Q1=Q2=30

-

6.2

650

$0.2437

More Details

Show More

1-25 of 25

Products per page

Jump to :