N-Channel PowerTrench® MOSFET 30V, 7.5A, 18mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • RDS(ON) = 18 mΩ, VGS = 10V, ID = 7.5A
  • RDS(ON) = 21 mΩ, VGS = 4.5V, ID = 6.9A
  • High performance trench technology for extremely low RDS(ON)
  • Low gate charge
  • High power and current handling capability
  • 100% Rg Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS8978

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

Q1=Q2=18

N-Channel

Dual

20

2.5

7.5

1.6

-

Q1=Q2=21

-

9

907

Price N/A

More Details

FDS8978-F40

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

Q1=Q2=18

N-Channel

Dual

20

2.5

7.5

1.6

-

Q1=Q2=21

-

9

907

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :