N-Channel PowerTrench® MOSFET 30V, 18.5A, 4.5mΩ

Favorite

Overview

This N–Channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on–state resistance.
This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery Packs.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 4.5 mΩ at VGS = 10 V, ID = 18.5 A
  • Max rDS(on) = 6.0 mΩ at VGS = 4.5 V, ID = 16 A
  • HBM ESD protection level of 5.6kV typical (note 3)
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • RoHS compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS8813NZ

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

4.5

N-Channel

Single

20

3

18.5

2.5

-

6

-

28

3115

$0.5973

More Details

Show More

1-25 of 25

Products per page

Jump to :