N-Channel PowerTrench® MOSFET 30V, 14A, 7.6mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(on) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • Notebook CPU Power Supply
  • Synchronous Rectifier
  • Max rDS(on) = 7.6 mΩ, VGS = 10 V, ID = 14 A
  • Max rDS(on) = 11.4 mΩ, VGS = 4.5 V, ID = 11.5 A
  • High performance trench technology for extremely lowrDS(on) and fast switching
  • Very low gate charge
  • High power and current handling capability
  • 100% RG tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS8690

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

7.6

N-Channel

Single

20

3

14

2.5

-

11.4

17

10

1260

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :