N-Channel PowerTrench® SyncFET™ 30V, 18A, 4.8mΩ

Obsolete

Overview

The FDS8672S is designed to replace a single MOSFET and Schottky diode in synchronous DC/DC power supplies. This 30V MOSFET is designed to maximize power conversion efficiency, providing a low rDS(on) and low gate charge. The FDS8672S includes a patented combination of a MOSFET monolithically integrated with a Schottky diode using a monolithic SyncFET technology.

  • This product is general usage and suitable for many different applications.
  • Synchronous Rectifier for DC/DC Converters
  • Notebook Vcore Low Side Switch
  • Point of Load Low Side Switch

  • Max rDS(on) = 4.8mΩ at VGS = 10V, ID = 18A
  • Max rDS(on) = 7.0mΩ at VGS = 4.5V, ID = 15A
  • Includes SyncFET Schottky body diode
  • High performance trench technology for extremely low rDS(on)and fast switching
  • High power and current handling capability
  • 100% Rg (Gate Resistance) tested
  • Termination is Lead-free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDS8672S

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8672S

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

30

4.8

20

3

18

2.5

-

7

28

15

2005

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.