N-Channel Power Trench® MOSFET 150V, 4.5A, 55mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance and yet maintaiin superior switching performance.

  • Consumer Appliances
  • DC-DC Conversion
  • Max rDS(on) = 55 mΩ at VGS = 10 V, ID = 4.5 A
  • Max rDS(on) = 80 mΩ at VGS = 6 V, ID = 3.7 A
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability in a widely used surface mount package
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS86252

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

150

55

N-Channel

Single

±20

4

4.5

5

-

-

-

5.2

718

$0.3624

More Details

Show More

1-25 of 25

Products per page

Jump to :