N-Channel Power Trench® MOSFET 100V, 3.4A, 105mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been optimized for rDS(on), switching performance and ruggedness.

  • This product is general usage and suitable for many different applications.
  • Synchronous Rectifier
  • Primary Switch for Bridge Topology
  • Max rDS(on)= 105 mΩ at VGS = 10 V, ID = 3.4 A
  • Max rDS(on) = 171 mΩ at VGS = 6 V, ID/ = 2.7 A
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability in a widely used surface mount package
  • 100% UIL Tested
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS86106

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

100

105

N-Channel

Single

±20

4

3.4

5

-

-

-

1.6

156

$0.4419

More Details

Show More

1-25 of 25

Products per page

Jump to :