N-Channel PowerTrench® MOSFET 40V, 7.6A, 29mΩ

Favorite

Overview

These N-Channel MOSFETs are produced using an advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.

  • Infotainment
  • Portable Navigation
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • Inverter
  • Power Supplies
  • Typical RDS(on) = 21 mΩ @ VGS = 10 V, ID = 7.6A
  • Typical RDS(on) = 26 mΩ @ VGS = 4.5 V, ID = 6.8 A
  • Typical Qg(TOT) = 7.7 nC at VGS = 5 V, ID = 7.6 A
  • RoHS compliant
  • Qualified to AEC Q101
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8449-F085

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

40

29

±20

3

7.6

5

NA

-

15

7.7

NA

2.8

7

100

60

$0.6622

More Details

FDS8449-F085P

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

40

29

±20

3

7.6

5

NA

-

15

7.7

NA

2.8

7

100

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :