Dual Notebook Power Supply N-Channel PowerTrench® SyncFET™ 30V

Last Shipments

Overview

The FDS6982AS is designed to replace two single SO-8 MOSFETs and Schottky diode in synchronous DC:DC power supplies that provide various peripheral voltages for notebook computers and other battery powered electronic devices. FDS6982AS contains two unique 30V, N-channel, logic level, PowerTrench® MOSFETs designed to maximize power conversion efficiency. The high-side switch (Q1) is designed with specific emphasis on reducing switching losses while the low-side switch (Q2) is optimized to reduce conduction losses. Q2 also includes an integrated Schottky diode using onsemi’s monolithic SyncFET technology.

  • This product is general usage and suitable for many different applications.
  • Notebook

  • Q2
    Optimized to minimize conduction losses
    Includes SyncFET Schottky body diode
    8.6A, 30V
    Max. RDS(on) = 13.5 mΩ at VGS = 10 V
    Max. RDS(on) = 16.5 mΩ at VGS = 4.5 V
    Low gate charge (21nC typical)
  • Q1
    Optimized for low switching losses
    6.3A, 30V
    Max. RDS(on) = 28.0 mΩ at VGS = 10 V
    Max. RDS(on) = 35.0 mΩ at VGS = 4.5 V
    Low gate charge (11nC typical)

Tools and Resources

Product services, tools and other useful resources related to FDS6982AS

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6982AS

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

30

Q1: 28, Q2:13.5

20

3

Q1: 6.3, Q2: 8.6

2

-

Q1: 35, Q2:16.5

5.6

12

1250

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.