Single N-Channel, Logic Level, Power Trench® MOSFET 30V, 11A, 12.5mΩ

Favorite

Overview

This N-Channel Logic Level MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance. These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • 11 A, 30 V
  • RDS(ON) = 12.5 mΩ @ VGS = 10 V
  • RDS(ON) = 17.0 mΩ @ VGS = 4.5 V
  • Fast switching speed
  • Low gate charge
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6690A

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

12.5

N-Channel

Single

20

3

11

2.5

-

17

12

12

1205

$0.2787

More Details

FDS6690A-NBNP006

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

30

12.5

N-Channel

Single

20

3

11

2.5

-

17

12

12

1205

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :