P-Channel PowerTrench® MOSFET -30V, -8.8A, 20mΩ

Favorite

Overview

This P-Channel MOSFET is a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications requiring a wide range of gave drive voltage ratings (4.5V – 25V).

  • Power Management
  • Load Switch
  • Battery Protection
  • –8.8 A, –30 V
    RDS(ON) = 20 mΩ @ VGS = –10 V
    RDS(ON) = 35 mΩ @ VGS = –4.5 V
  • Low gate charge (17nC typical)
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6685-NBCM003A

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-30

20

P-Channel

Single

±25

-3

-8.8

2.5

-

35

17

-

1604

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :