N-Channel PowerTrench® SyncFET™, 30V, 11.5A, 10.0mΩ

Obsolete

Overview

The FDS6680AS is designed to replace a single SO-8 MOSFET and Schottky diode in synchronous DC:DC power supplies. This 30V MOSFET is designed to maximize power conversion efficiency, providing a low RDS(ON) and low gate charge. The FDS6680AS includes an integrated Schottky diode using onsemi’s monolithic SyncFET technology. The performance of the FDS6680AS as the low-side switch in a synchronous rectifier is indistinguishable from the performance of the FDS6680 in parallel with a Schottky diode.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Low Side Notebook

  • 11.5A, 30V
  • RDS(ON) = 8.0 mΩ @ VGS = 10V
  • RDS(ON) = 10.5 mΩ @ VGS = 4.5V
  • Includes SyncFET Schottky body diode
  • Low gate charge (22nC typical)
  • High performance trench technology for extremely lowRDS(ON) and fast switching
  • High power and current handling capability

Tools and Resources

Product services, tools and other useful resources related to FDS6680AS

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6680AS

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

30

10

20

3

11.5

2.5

-

12.5

33

12

1240

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.